IESNA:LM-63-2002
[TEST]P1461168
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]06/10/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2604-751-17)
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]PRV-PC1D-8540-U-T2RE-HSS
[LUMINAIRE] PREVAIL DISCRETE LED 1 SQUARE AT 1170MA 85CRI 4000k FIXTURE w/ TYPE II ROADWAY ILLUMINANCE DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (40) 4000k CCT, 85 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.27A 152.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]85
[_SEARCH_COLORTEMP]4000k
[_THDi]2.75%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, POLE, WALL
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]13391.3
TILT=NONE
40 -1 1 38 22 1 1 0.6667 0.6667 0.0000
1.000 1 152.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 66 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 74 75 85 90 95 105 115 125 135 145 155 165 175 180 
1511.4 1861.1 2209.9 2309.2 2354.0 2528.9 2745.0 2926.9 3064.9 3170.3 3233.6 3368.0 3763.5 4411.9 5275.7 
6187.8 7065.6 7723.7 8071.7 7815.1 6844.2 5581.5 4182.6 3202.0 2463.0 1838.2 1362.0 1178.3 991.2 724.9 528.1 
407.7 328.6 246.0 191.6 128.3 58.0 0.0 
1511.4 1864.6 2212.6 2296.9 2339.1 2525.4 2726.6 2901.5 3050.8 3152.8 3216.0 3355.7 3703.7 4341.6 5236.2 
6144.7 6954.0 7663.1 8005.8 7797.6 6938.2 5591.1 4330.2 3218.7 2470.9 1864.6 1363.7 1200.3 1000.0 745.1 535.1 
414.7 339.2 247.8 183.6 125.7 58.0 0.0 
1511.4 1841.7 2195.9 2304.8 2337.3 2520.1 2725.7 2908.5 3078.1 3193.2 3277.5 3406.7 3742.4 4296.8 5056.0 
5933.0 6770.4 7479.5 7931.1 8031.3 7434.7 6251.9 5047.2 3967.3 3015.7 2182.7 1530.7 1344.4 1107.2 814.6 599.3 
443.7 348.0 262.7 188.0 116.0 59.8 0.0 
1511.4 1824.2 2161.6 2316.2 2346.1 2500.8 2715.2 2921.7 3112.3 3263.5 3386.5 3514.8 3776.6 4242.3 4836.3 
5569.2 6362.6 7089.3 7716.7 8089.3 7896.0 7157.9 5962.8 4842.5 3733.6 2562.3 1732.8 1475.3 1199.4 850.6 623.0 
442.9 323.4 239.0 174.0 109.8 54.5 0.0 
1511.4 1793.4 2122.9 2318.0 2376.9 2489.3 2689.7 2899.7 3115.0 3321.5 3509.5 3658.0 3852.2 4187.0 4661.5 
5234.4 5811.7 6425.0 6937.3 7364.4 7564.7 7208.0 6239.6 5165.9 4362.7 3421.6 2269.7 1846.1 1381.3 874.3 627.4 
449.0 325.1 227.6 158.2 98.4 50.1 0.0 
1511.4 1759.2 2053.5 2294.3 2419.9 2501.6 2649.3 2861.9 3081.6 3309.2 3547.3 3767.0 3974.3 4223.9 4567.5 
4956.7 5318.8 5674.6 6079.7 6430.3 6775.6 6895.1 6589.3 5853.0 4848.6 4013.9 2977.0 2535.9 1797.8 1042.1 
677.5 471.0 330.4 223.2 151.1 91.4 45.7 0.0 
1511.4 1717.0 1963.9 2226.6 2418.2 2567.6 2682.7 2838.2 3036.8 3248.5 3483.2 3722.2 3955.0 4220.4 4553.4 
4911.9 5119.3 5326.7 5644.7 6010.3 6464.6 6927.6 7373.1 7512.9 7289.7 6718.5 5893.4 5505.9 4739.7 3096.5 
1573.7 722.3 430.6 272.4 183.6 120.4 59.8 0.0 
1511.4 1661.6 1854.9 2068.5 2305.7 2532.4 2748.6 2921.7 3084.2 3229.2 3404.1 3578.9 3752.0 3962.9 4259.9 
4673.8 4835.5 4917.2 5224.7 5715.9 6436.5 7374.9 8584.0 9908.2 11011.0 11497.7 11205.1 10750.0 10031.2 
8468.0 6715.9 4119.3 1760.0 608.9 256.6 145.0 78.2 0.0 
1511.4 1605.4 1740.7 1908.5 2112.4 2335.6 2579.0 2832.0 3079.8 3303.0 3496.3 3662.4 3799.5 3970.0 4198.4 
4527.0 4753.7 4833.7 5130.7 5745.8 6717.6 8193.0 9863.4 11481.1 13005.6 14206.8 14838.6 14839.4 14531.9 
12708.6 9707.0 5737.0 2534.2 715.3 284.7 175.7 90.5 0.0 
1511.4 1606.3 1738.9 1887.4 2094.8 2318.9 2556.1 2810.1 3054.4 3295.1 3504.2 3674.7 3832.0 3999.8 4238.0 
4556.0 4788.9 4901.4 5199.2 5771.3 6794.1 8190.3 9844.9 11449.4 12982.7 14151.4 14772.7 14779.7 14396.6 
12623.4 9666.5 5769.5 2398.0 679.2 282.1 181.9 90.5 0.0 
1511.4 1552.7 1618.6 1719.6 1839.1 1994.6 2153.7 2330.3 2526.3 2713.4 2883.9 3050.0 3211.6 3382.1 3571.0 
3767.9 3911.1 3977.9 4180.8 4644.8 5609.6 6840.7 8080.5 9278.2 10016.3 10263.2 10073.4 9885.3 9417.0 
8055.0 5536.7 2658.1 722.3 263.6 182.8 136.2 51.8 0.0 
1511.4 1527.2 1566.7 1629.1 1717.0 1824.2 1943.7 2058.8 2180.9 2287.2 2386.5 2477.9 2569.3 2671.2 2791.6 
2904.1 2978.8 3019.2 3227.5 3748.5 4691.4 6053.3 7372.3 8437.2 8469.8 7809.9 6946.1 6650.0 5966.4 4322.3 
2657.2 1191.5 322.5 178.4 147.6 101.9 29.9 0.0 
1511.4 1497.3 1509.6 1541.2 1586.9 1645.8 1700.3 1746.8 1783.8 1802.2 1805.7 1808.4 1822.4 1848.8 1880.4 
1916.4 1918.2 1899.7 1974.4 2251.2 2818.9 3748.5 4546.4 4917.2 4508.6 3549.1 2566.7 2238.0 1722.2 1016.7 
507.0 254.8 155.5 122.1 83.5 45.7 12.3 0.0 
1511.4 1445.5 1395.4 1355.8 1310.1 1265.3 1204.7 1131.8 1040.4 946.4 851.5 763.6 694.2 645.0 619.5 603.7 568.5 
508.8 463.1 430.6 418.3 454.3 553.6 684.5 762.7 690.7 501.7 415.6 307.5 197.7 145.0 106.3 82.6 59.8 40.4 21.1 8.8 0.0 
1511.4 1393.6 1281.1 1163.4 1043.9 911.2 788.2 674.8 575.5 500.0 453.4 422.7 393.7 371.7 354.1 339.2 321.6 304.9 
287.3 271.5 258.3 246.0 234.6 232.0 232.0 216.2 191.6 180.1 159.9 123.0 91.4 71.2 58.9 48.3 37.8 20.2 7.9 0.0 
1511.4 1347.9 1168.7 1003.5 828.6 681.9 567.6 494.7 456.9 427.0 398.0 372.6 348.0 326.0 310.2 295.2 281.2 268.9 
259.2 246.0 233.7 219.7 203.0 183.6 174.0 155.5 135.3 127.4 116.0 102.8 91.4 79.1 70.3 54.5 40.4 22.0 8.8 0.0 
1511.4 1303.1 1086.1 869.0 680.1 569.4 499.1 465.7 435.0 405.1 377.8 351.5 329.5 311.9 296.1 282.9 269.8 257.5 246.9 
234.6 217.0 201.2 186.3 171.3 155.5 134.4 114.2 108.1 100.2 91.4 87.9 81.7 72.1 62.4 50.1 29.9 10.5 0.0 
1511.4 1253.9 1002.6 762.7 605.4 526.3 486.8 456.0 423.5 394.5 367.3 343.6 322.5 308.4 299.6 290.8 282.1 269.8 250.4 
227.6 206.5 186.3 168.7 149.4 131.8 121.3 111.6 107.2 101.1 90.5 80.0 68.5 58.0 50.1 40.4 25.5 7.9 0.0 
1511.4 1228.4 940.2 701.2 570.3 512.3 483.3 453.4 422.7 393.7 366.4 344.4 327.8 318.1 314.6 311.1 302.3 282.9 257.5 
233.7 210.9 181.0 156.4 133.6 118.6 109.8 105.4 105.4 102.8 94.9 83.5 72.9 62.4 54.5 37.8 19.3 7.9 0.0 
1511.4 1207.3 895.4 667.8 547.4 509.6 480.6 454.3 423.5 392.8 367.3 349.7 336.5 333.0 333.0 330.4 321.6 304.9 282.1 
254.8 222.3 192.4 163.4 139.7 127.4 121.3 119.5 118.6 115.1 103.7 90.5 76.4 65.0 51.0 31.6 13.2 4.4 0.0 
1511.4 1202.1 882.2 647.6 542.2 507.0 480.6 453.4 424.4 393.7 369.9 353.2 344.4 344.4 344.4 342.7 338.3 328.6 308.4 
279.4 240.8 206.5 171.3 146.7 134.4 130.9 130.9 130.0 124.8 109.8 94.0 80.0 70.3 47.4 18.5 3.5 0.0 0.0 
1511.4 1188.9 872.5 642.3 543.0 507.0 481.5 452.5 423.5 393.7 369.9 353.2 345.3 346.2 347.1 344.4 340.1 333.0 312.8 
282.1 246.0 207.4 174.9 148.5 135.3 132.7 133.6 132.7 128.3 110.7 94.0 80.0 69.4 55.4 21.1 6.2 0.0 0.0 
